Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
DM-ROBOT
Planetary reducer
TDZ Helical gear reducer
TDZ Reducer Series - Helical gear reducer
DM-ROBOT
Planetary reducer
TDZ Helical gear reducer
TDZ Reducer Series - Helical gear reducer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TDZ60-L1-3S-P2IV100/(D8x25/D30x3.5/4-D4.5-D46)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
model
MODEL
size
SIZE [mm]
Number of steps
NOS
Reduction ratio
RR
Shaft end mode
ISM
Accuracy class
AC
special requirements
SR
Motor brand
MB [mm]
Motor power
MP
brake
BRAKE
Motor shaft diameter
S [mm]
Motor shaft length
LR [mm]
Boss depth
LE [mm]
Boss diameter
LB [mm]
Motor mounting screws
LZ
PCD
LA [mm]
Motor key
W [mm]
1
2
TDZ
60
L1:One-stage
3
S:Output with keyway,Input optical axis
P2:standard
No:standard
IV:Inovance
100W
NO:Without brake
8.00
25.0
3.5
30.0
D4.5
46.00
3.0
TDZ
90
L1:One-stage
3
S:Output with keyway,Input optical axis
P2:standard
No:standard
IV:Inovance
400W
NO:Without brake
14.00
30.0
4.0
50.0
D5.5
70.00
5.0
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
DM-ROBOT
- TDZ Reducer Series
Shorttext
Helical gear reducer
Latest change
03.07.2025 02:24:21
Unit
Keywords
Helical gear
Planetary
Reducer
Classifications
CNS
CNSERPBASE Object Properties
Type Code
TDZ60-L1-3S-P2IV100/(D8x25/D30x3.5/4-D4.5-D46)